Quick Search

CAT GP25N5

CAT GP25N5

Year
2023
Working hours
4,138 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Dodge City, KS
+316 943 4211
Show phone number
Basic information
BrandCAT GP25N5
Foley Equipment Company
Categorymaterial handlers / demolition
Serial NumberAT35A20579
Unit Number2CR8050
Catalog Number10071614
Year2023
Hours4,138 h
CountryUnited States
LocationDODGE CITY, United States
Pricing
Price Excluding Tax26,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Forks - PalletForks - Pallet
Drive - 2 WheelDrive - 2 Wheel
Tire Type - SolidTire Type - Solid
Hydrostatic TransmissionHydrostatic Transmission
Back-up AlarmBack-up Alarm
Engine Type - PropaneEngine Type - Propane
TransmissionTransmission
Carriage, Side ShiftCarriage, Side Shift
Additional information**RED TAG SPECIAL**
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN THE PRICE

42" FORKS
5000LB CAPACITY
LED WORK LIGHTS
LP GAS / GASOLINE
NON-MARKING TIRES
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
410
  • No
  • No
  • Good
  • Good
  • FairMINOR SCRATCHES - USABLE
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
500
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • Good
  • Good
cooling system
400
  • NO VISIBLE LEAKS
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
200
  • Yes
  • Good
  • Good
hydraulics
200
  • Good
  • Good
attachments / work tools
  • YesHAS A SET OF 42" FORKS
final drives
100
  • Good
tires
  • 90% LIFE LEFT ON TIRES. TIRE BRAND IS TOTAL SOURCE TIRE
  • TIRES ARE SOLID
  • FRONT IS 7.00-12 AND REAR IS 6.00-9
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering