2022 CAT MH3026-07A For Sale - 208,622 USD | Cat Used
Quick Search

CAT MH3026-07A

CAT MH3026-07A

Year
2022
Working hours
4,834 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Frankenthal
Basic information
BrandCAT MH3026-07A
Zeppelin Baumaschinen GmbH
Categorymaterial handlers / demolition
Serial NumberKE800308
Unit NumberKE800308
Catalog Number10159276
Year2022
Hours4,834 h
CountryGermany
LocationFrankenthal, Germany
Pricing
Price Excluding Tax208,622 USD
Tax (19%)39,638 USD
Price Including Tax248,261 USD
Details
Additional informationOnline Owner's Manual
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering