Quick Search

CAT MH3024-07A

CAT MH3024-07A

Year
2021
Working hours
2,815 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Glinde
+49 40761191 x11
Show phone number
Basic information
BrandCAT MH3024-07A
Zeppelin Baumaschinen GmbH
Categorymaterial handlers / demolition
Serial NumberKH400275
Unit NumberKH400275
Catalog Number10141022
Year2021
Hours2,815 h
CountryGermany
LocationGlinde, Germany
Pricing
Price Excluding Tax215,505 USD
Tax (19%)40,946 USD
Price Including Tax256,451 USD
Details
Additional informationOnline Owner's Manual
TIRES CONDITION FRONT LEFT: 80 %
TIRES CONDITION FRONT RIGHT: 80 %
TIRES CONDITION REAR LEFT: 80 %
TIRES CONDITION REAR RIGHT: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering