Quick Search

CAT MH3022

CAT MH3022

Year
2017
Working hours
7,959 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Weißenhorn
+49 730954150
Show phone number
Basic information
BrandCAT MH3022
Zeppelin Baumaschinen GmbH
Categorymaterial handlers / demolition
Serial NumberFB300265
Unit NumberFB300265
Catalog Number10154997
Year2017
Hours7,959 h
CountryGermany
LocationWeißenhorn, Germany
Pricing
Price Excluding Tax121,996 USD
Tax (19%)23,179 USD
Price Including Tax145,175 USD
Details
Additional informationENGINEPOWER: 150 HP
Online Owner's Manual
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR LEFT: 45 %
TIRES CONDITION REAR RIGHT: 50 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering