Quick Search

CAT MH3022-06C

CAT MH3022-06C

Year
2020
Working hours
4,003 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Hanau
Basic information
BrandCAT MH3022-06C
Zeppelin Baumaschinen GmbH
Categorymaterial handlers / demolition
Serial NumberFB302556
Unit NumberFB302556
Catalog Number10127442
Year2020
Hours4,003 h
CountryGermany
LocationHanau, Germany
Pricing
Price Excluding Tax165,517 USD
Tax (19%)31,448 USD
Price Including Tax196,965 USD
Details
Additional informationENGINEPOWER: 171 HP
LENGTH OF STICK: 4900 MM
Online Owner's Manual
OPERATING WEIGHT: 21.5 T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering