Currently 17973 machines for sale
Quick Search

Used Material Handlers for Sale

A material handler is one of the most important pieces of equipment in your fleet. If you're cleaning up a job site, a demolition excavator is an ideal tool for lifting and moving heavy materials quickly and safely. At Cat Used, we help your business find the right equipment by displaying a selection of used material handlers from Cat® dealers around the world. Whether you're looking for a specific brand, price or model, a local dealer can help.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
material handlers / demolition
x
33 Search results for "Current filter"
Displaying: 25 - 33 Sort by: 
CAT MH3026-06C, 143,9622019
Achim B. Bremen
8,396 h

See Details
CAT MH3022, 98,4722017
Hanau
10,617 h

See Details
CAT MH3022-06C, 116,6682019
Hanau
8,841 h

See Details
CAT MH3022-06C, 176,6082019
Mittenwalde/ot Schenkendorf
5,515 h

See Details
CAT MH3022-06C, 159,4822020
Bad Wünnenberg-haaren
5,958 h

See Details
CAT M314MH, 198,0152022
Erfurt
645 h

See Details
CAT MH3024, 130,0482017
Frankenthal
8,065 h

See Details
CAT MH3022-06C2018
Mittenwalde/ot Schenkendorf
4,479 h

See Details
CAT MH3024-06C, 101,6832018
Hanau
12,054 h

See Details
CAT MH3024-06C2018
Hanau
11,930 h

See Details
CAT MH3024-06C, 180,8892020
Glinde
5,884 h

See Details
CAT MH3024-06C2018
Hanau
10,180 h

See Details
Show more results

material handlers / demolition