2022 ZF TRANSMISSION (2) PAIR OF NEW 3170A MARINE TRANSMIS For Sale - 165,000 USD | Cat Used
Quick Search

ZF TRANSMISSION (2) PAIR OF NEW 3170A MARINE TRANSMIS

ZF TRANSMISSION (2) PAIR OF NEW 3170A MARINE TRANSMIS

Email x
Name

My email address:*

My friend's email address:*

Message:

PUCKETT MACHINERY CO.
Jackson, MS
+1 601 573 3225
Show phone number
Basic information
BrandZF TRANSMISSION (2) PAIR OF NEW 3170A MARINE TRANSMIS
Puckett Machinery
CategoryMarine Propulsion / Auxiliary Engines
Serial Number50049379&50049380
Unit NumberINV304/INV305
Catalog Number10175754
Year2022
CountryUnited States
LocationJackson, United States
Pricing
Price Excluding Tax165,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(2) ZF 3170A Marine Transmissions
New, never used, factory warranty
2.24:1 ratio
SAE 0
Sold as a pair only
$165,000 (pair)

Description
 3 shaft, reverse reduction transmission with hydraulic clutch mounted on the input shaft and another one mounted on
the reverse shaft. Input drive on opposite side to output drive.
 Non-reversing NR version also available
 Fully works tested, reliable and simple to install
 Suitable for high performance applications in all types of fast craft, luxury motoryachts, patrol vessels, crew-boats etc
 Compatible with all types of engines and propulsion systems, including waterjets and surface-piercing propellers and
cpp’s
 Compact, space-saving design, complete with oil cooler, pump and full flow filter.
 Design, manufacture and quality control standards comply with ISO 9001
Features
 Lightweight and robust aluminum alloy casing (sea water resistant)
 Case hardened and precisely ground gear teeth for long life and smooth running
 Output shaft thrust bearing designed to take maximum propeller thrust astern and ahead
 Smooth and reliable hydraulic shifting with electric actuation
 Emergency "get home" capability
 Suitable for twin engine installation (same ratio and torque capacity enginewise or counter-enginewise)
 "SUPERSHIFT" clutch control

Remaining Factory Warranty
Special Offers New - Sold as a pair only - Price for both - See Notes!
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers New - Sold as a pair only - Price for both - See Notes!
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering