Caterpillar C4.4_95KW_440V

Caterpillar C4.4_95KW_440V

Price
41,095 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C4.4_95KW_440V
CategoryMarine Propulsion / Auxiliary Engines
Serial NumberS1M07036
Unit Number800185688
Catalog NumberCU4514282
Manufacturing Year2016
Hours1 h
CountryCanada
LocationDartmouth, NS
Pricing
Price Excluding Tax$ 41,095
Tax-
Price Including Tax-
Details
Engine power129 hp
Additional InformationBrand new Caterpillar marine generator set engine C4.4, 95kW Prime Engine driven cooling radiator mounted on the unit base
Can operate at any voltage between 208V and 480 Volts, power based on the maximum amperage of the generator end

AUXILIARY
Features
Additional InformationBrand new Caterpillar marine generator set engine C4.4, 95kW Prime Engine driven cooling radiator mounted on the unit base
Can operate at any voltage between 208V and 480 Volts, power based on the maximum amperage of the generator end

AUXILIARY
Power Rating
Prime
60Hz
104kVA / 95kW / 440Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources