Caterpillar C32

Caterpillar C32

Price
187,069 USD
Year
2013
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C32
CategoryMarine Propulsion / Auxiliary Engines
Serial NumberRNX00995
Unit NumberG005515
Catalog NumberCU4739010
Manufacturing Year2013
Hours1 h
CountryGermany
LocationBremen
Pricing
Price Excluding Tax187,069 USD
Tax-
Price Including Tax-
Details
Engine power1,030 hp
Additional informationM124279; CAT C32; SN: RNX00995; Arrg: 3261604; 2013; 400 V; 812,5 kVA; 0; 1500 rpm; 50 Hz; 0 hours; condition: unused ; Notes: CAT Marine Prop. Genset, with water cooled Hitzinger synchromous brushless revolving field generator,IMO, EPA Tier II and EU IW/CC2 emissions compliance,Germanischer Lloyd (GL), sea water cooling system, Air starting motor, deep oil sump, +loose parts box. Import duty unpaid.

AUXILIARY
Power Rating
Prime
50Hz
813kVA / 757kW / 400Volts @ 50RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 4213877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone