Caterpillar C18 DITA

Caterpillar C18 DITA

Price
79,900 USD
Year
2005
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C18 DITA
CategoryMarine Propulsion / Auxiliary Engines
Serial NumberC1J00306
Unit NumberP190028A
Catalog NumberCU4489450
Manufacturing Year2005
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$ 79,900
Tax-
Price Including Tax-
Features
Accessories
EPA LABELEPA LABEL
TIER 1 COMPLIANTTIER 1 COMPLIANT
Additional Information2005 CATERPILLAR C18 DITA MARINE PROPULSION ENGINE • RATED 600 HP ... 1800 RPM, ‘B’ RATING • ARRANGED FOR COMBINED SEPARATE CIRCUIT KEEL COOLING • CAT ADEM ELECTRONIC GOVERNOR • 24V ELECTRIC START • RH SERVICE FUEL FILTER AND OIL FILTERS • DEEP SUMP OIL PAN • 500 HR. OIL CHANGE INTERVALS • CAT PANEL W/ START-STOP & SAFETIES • SAE ‘1’ FLYWHEEL HOUSING W/ SAE 14 NOM DRIVE FLYWHEEL • ENGINE IS MARINE EPA TIER 1 IMO COMPLIANT • ENGINE HAS BEEN ZERO HOUR MAJOR OVERHAUL • DYNAMOMETER TESTED • PAINTED • ENGINE S/N C1J00306 • AR.NO. 241-9635 • DIMS: 7’-7” L X 4’-3” W X 5’-0” H APPROX 4500 LBS

MARINE PROPULSION
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone