Caterpillar 3516 DITA

Caterpillar 3516 DITA

Price
69,500 USD
Year
1985
Working hours
2237 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516 DITA
CategoryMarine Propulsion / Auxiliary Engines
Serial Number29Z00825
Unit NumberP190065A
Catalog NumberCU4492972
Manufacturing Year1985
Hours2237 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax69,500 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationCATERPILLAR 1985 3516 DITA MARINE PROPULSION ENGINE • RATED 1710 HP ... 1800 RPM • ‘A’ RATING • ARRANGED FOR HEAT EXCHANGER COOLING • WOODWARD EGACTUATOR • PREMIUM GAUGE PANEL • DEEP SUMP OIL PAN • AIR STARTING • PRE-LUBE PUMP • WATER LEVEL SWITCH • AUXILIARY SEA WATER PUMP • SAE NO.‘00’ FLYWHEEL HOUSING W/ SAE 21 NOMINAL DRIVE FLYWHEEL • ENGINE HOUR METER SHOWS 2237 HOURS SINCE OVERHAUL • ENGINE HAS BEEN INSPECTED • STANDARD CRANKSHAFT • DYNAMOMETER TESTED • PAINTED • ENGINE S/N’S 29Z00825 • ARRANGEMENT NO. 2W8864 • DIMS:12’-3” L • 5’-7” W • 7’-2” H • APPROX 19,000 LBS.

MARINE PROPULSION
Features
Additional InformationCATERPILLAR 1985 3516 DITA MARINE PROPULSION ENGINE • RATED 1710 HP ... 1800 RPM • ‘A’ RATING • ARRANGED FOR HEAT EXCHANGER COOLING • WOODWARD EGACTUATOR • PREMIUM GAUGE PANEL • DEEP SUMP OIL PAN • AIR STARTING • PRE-LUBE PUMP • WATER LEVEL SWITCH • AUXILIARY SEA WATER PUMP • SAE NO.‘00’ FLYWHEEL HOUSING W/ SAE 21 NOMINAL DRIVE FLYWHEEL • ENGINE HOUR METER SHOWS 2237 HOURS SINCE OVERHAUL • ENGINE HAS BEEN INSPECTED • STANDARD CRANKSHAFT • DYNAMOMETER TESTED • PAINTED • ENGINE S/N’S 29Z00825 • ARRANGEMENT NO. 2W8864 • DIMS:12’-3” L • 5’-7” W • 7’-2” H • APPROX 19,000 LBS.

MARINE PROPULSION
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone