Caterpillar 3412C

Caterpillar 3412C

Price
105,000 USD
Year
2010
Working hours
4 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3412C
CategoryMarine Propulsion / Auxiliary Engines
Serial NumberRLR00878
Unit NumberP170295A
Catalog NumberCU4432904
Manufacturing Year2010
Hours4 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax105,000 USD
Tax-
Price Including Tax-
Details
Engine power802 hp
Additional informationNEW SURPLUS CATERPILLAR 2010 3412C DITA MARINE AUXILIARY GENERATOR SET • 9 AVAILABLE • CAT 3412C DITA MARINE DIESEL ENGINE • IMO COMPLIANT • CAT SR4B GENERATOR W/ PMG • RATED 590 KW PRIME • 440 VOLT • 3 PHASE • 60 HZ • 1800 RPM • ARRANGED FOR HEAT EXCHANGER COOLING W/ AUX SEA WATER PUMP INSTALLED AND S/L HEAT EXCHANGER • WOODWARD PSG GOVERNOR • ENGINE 4 HOLE GAUGE PANEL W/ TACHOMETER • DW FUEL LINES • DUPLEX FUEL FILTERS • PRIMARY FUEL FILTER • RACOR FUEL/WATER SEPARATOR • 24V ELECTRIC START • CHARGING ALTERNATOR • JACKET WATER HEATER • ELECTRIC SHUT-OFFS OP•WT•OS • ALARM CONTACTORS OP•WT • AIR INLET SHUT-OFF • SUMP PUMP • ENGINE-GENERATOR LENGTH 10” CHANNEL MOUNTING RAILS • UNIT’S SOLD DEC.’10 • NEVER INSTALLED • STORED IN A WAREHOUSE W/ TEST TIME ONLY SHOWING ON SERVICE METER OF 4 HOURS • SHIP LOOSE ITEMS : HEAT EXCHANGER • EXHAUST BELLOWS • EXHAUST SILENCER • ENGINE START/STOP ALARM AND SHUTDOWN PANEL • VIBRATION MOUNTS • GENSET • 11’-5” L X 4’-8” W X 6’-0” H APPROX 10,200 LBS • HEAT EXCHANGER • 62” L X 14” W X 17” H APPROX 350 LBS • EXHAUST SILENCER • 104” L X 34” X 43” APPROX 300 LBS • PALLET BOX W/ PANEL, BELLOWS, MOUNTS, BOOKS APPROX 150 LBS.

AUXILIARY
Power Rating
Prime
60Hz
737kVA / 590kW / 440Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone