X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27147 machines for sale
Current filter
Category
Power Systems
x
Marine Propulsion / Auxiliary Engines
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Marine Propulsion / Auxiliary Engines

Get an email alert when new equipment matching "Current filter" will be added.

Used Marine Propulsion Systems and Auxiliary Engines for Sale

For high-powered engines that you can rely on to get your vessel from port to port, Cat® marine engines are a superior choice. As the world's leading manufacturer of reliable marine engines, Caterpillar produces engines for a variety of applications ranging from luxury yachts to fishing boats to Coast Guard vessels. With a used marine diesel engine from your local Cat dealer, you'll be able to maximize your boat's performance.

24 Search results for "Current filter"
12
Displaying: 13 - 24 Sort by:   ads/page
Caterpillar 3208DITA, 12,000 USDMarine Propulsion / Auxiliary Engines
Mesa, AZ, US
Year: 1993
EMPIRE MACHINERY
Caterpillar D342 BLOCK SHAFT OVERHAULED, On RequestMarine Propulsion / Auxiliary Engines
Bremen, DE
Year: 1970
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
, Dealer Certified
Caterpillar C9.3, 20,939 USDMarine Propulsion / Auxiliary Engines
Dartmouth, NS, CA
Year: 2016, Working hours: 1 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

epa label, Dealer Certified
ZF TRANSMISSION ZF-500-1A, 13,461 USDMarine Propulsion / Auxiliary Engines
Dartmouth, NS, CA
Year: 2015, Working hours: 1 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

pleasure craft, Dealer Certified
Caterpillar C4.4_95KW_440V, 41,131 USDMarine Propulsion / Auxiliary Engines
Dartmouth, NS, CA
Year: 2016, Working hours: 1 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)
, Dealer Certified
Caterpillar 3406 DIT, On RequestMarine Propulsion / Auxiliary Engines
Moerdijk, NL
Year: 1989, Working hours: 30000 h
PON POWER

non tier compliant
Caterpillar C18 MARINE AUXILIARY, On RequestMarine Propulsion / Auxiliary Engines
Alexandria Free Zone, EG
Year: 2008, Working hours: 1 h
MANTRAC EGYPT
, Conditions
Caterpillar 3512C, 165,000 USDMarine Propulsion / Auxiliary Engines, HK
Year: 2015, Working hours: 20 h
THE CHINA ENGINEERS, LTD

commercialtier 2 compliant
Caterpillar 3512C, 165,000 USDMarine Propulsion / Auxiliary Engines, HK
Year: 2014, Working hours: 20 h
THE CHINA ENGINEERS, LTD

commercialtier 2 compliant
Caterpillar 3512C, 165,000 USDMarine Propulsion / Auxiliary Engines, HK
Year: 2015, Working hours: 20 h
THE CHINA ENGINEERS, LTD

commercialtier 2 compliant
Caterpillar 3512C, 165,000 USDMarine Propulsion / Auxiliary Engines, HK
Year: 2014, Working hours: 20 h
THE CHINA ENGINEERS, LTD

commercialtier 2 compliant
Volkswagen TDI225-6, 29,319 USDMarine Propulsion / Auxiliary Engines
Prior Velho, PT
Year: 2008
STET, SA
 
Compare products
12