Currently 17966 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
Brand
Kramer
x
8 Search results for "Current filter"
Displaying: 1 - 8 Sort by: 
Kramer 351, 30,4582010
Achim B. Bremen
4,428 h

See Details
Kramer 650, 35,8012017
Westerstede
2,181 h

See Details
Kramer 5035, 27,7862016
Köln-porz
2,743 h

See Details
Kramer 5035, 27,7862016
Köln-porz
3,268 h

See Details
Kramer 5035, 27,2522016
Böblingen
3,065 h

See Details
Kramer 5035, 27,7862016
Wiedemar
2,034 h

See Details
Kramer 5065, 34,1982017
Frankenthal
5,273 h

See Details
Kramer 5035, 26,3972016
Lohfelden
2,329 h

See Details

Kramer loaders