Currently 17745 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,474 Search results for "Current filter"
Displaying: 2329 - 2352 Sort by: 
CAT 279D, 43,0002015
Grand Junction, CO
3,852 h Conditionsride control

See Details
CAT 950M, 315,0002021
Windsor, CO
2,120 h Conditionsengine

See Details
CAT 299D2 XHPM, 56,7002016
Amarillo, TX
3,105 h

See Details
CAT 279D, 34,6602017
MI
3,925 ham fm radiolighting2 speed travelair conditionererops

See Details
CAT 297D2, 36,5402017
MI
1,600 hlightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 299D2XHP, 55,4602018
MI
2,650 hlightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 289D3 C1H2, 59,5002020
Oklahoma City, OK
2,424 h Conditions

See Details
CAT 299D3XE, 62,5002020
Indianapolis, IN
2,728 h Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
CAT 239D3, 45,5002019
Indianapolis, IN
1,362 h Conditionsair conditionerlightingrops - enclosedpilot controlradio - am fm radio

See Details
CAT 299D XHP, 62,5002019
Tulsa, OK
3,515 hengine

See Details
Bobcat T770, 59,9002022
Indianapolis, IN
905 h Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
CAT 239D, 40,7502019
MI
1,175 h2 speed travelair conditionereropshydraulics, standard flowcoupler, hydraulic

See Details
CAT 299D3, 79,5002022
Indianapolis, IN
1,037 h Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
CAT 249D, 32,2002017
IN
1,550 h Conditionslightingultra low sulfur diesel fuelpilot controlrops - openbucket

See Details
CAT 249D, 31,2502017
IN
1,650 h Conditionslightingultra low sulfur diesel fuelpilot controlrops - openself leveling

See Details
CAT 279D, 32,7802018
IN
4,250 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 279D, 36,0702018
IN
1,800 h Conditionslightingultra low sulfur diesel fuelrops - openbucketself leveling

See Details
CAT 299D2XHP, 67,0002019
IN
2,100 h Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travelair conditioner

See Details
CAT 239D3, 63,0002020
WV
160 h Conditionsam fm radiolightingauxiliary hydraulicsair conditionerhydraulics, standard flow

See Details
CAT 816F, 81,5002004
Aurora, CO
18,807 h Conditions18,807/10/24/232004 caterpillar 816f compactorblade,straight 12' & waste guardcleaner bar missing, disc brakesengine,3176c, 240hp,

See Details
CAT 299D3XE, 150,0002022
Portland, OR
107 h

See Details
CAT 930M FC, 170,0002018
Colorado Springs, CO
4,771 h Conditionsride control

See Details
CAT 299D2 HF, 62,0002018
Grand Junction, CO
2,830 h Conditionsride control

See Details
CAT 279D, 40,9502018
Parkersburg, WV
2,107 h

See Details
Show more results

Loaders