Currently 17757 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,483 Search results for "Current filter"
Displaying: 2233 - 2256 Sort by: 
CAT 226D3 C1H2, 46,5002022
Lindon, UT
339 h

See Details
CAT 249D CB, 38,0002018
Charlotte, NC
1,998 h

See Details
CAT 272D3 C3H2, 89,4002023
Salt Lake City, UT
9 h

See Details
CAT 906, 135,8202023
Salt Lake City, UT
739 h

See Details
CAT 239D3 C3H2, 77,4002023
Salt Lake City, UT
198 h

See Details
CAT 950M QC 3V, 410,0002023
Vernal, UT
325 h

See Details
CAT 299D2 XHP, 56,7002019
Lubbock, TX
3,668 h

See Details
MISCELLANEOUS MFGRS BKSSLGP68S, 1,000
Wichita, KS

See Details
CAT 279D, 42,6502019
MI
3,060 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler typerops - enclosed

See Details
CAT 415F2 IL, 61,1882016
Eloy, AZ
2,737 h

See Details
CAT 966M FC, 321,9802018
Albuquerque, NM
6,040 h Conditions

See Details
Bobcat T110-US, 28,9002012
Shakopee, MN
2,297 h Conditions

See Details
CAT 272D2, 49,5002015
Winchester, VA
1,997 h Conditions2 speed travelair conditionerauxiliary hydraulics flowcoupler type - electricradio

See Details
CAT 239D3 C3H2, 77,4002023
Vernal, UT
15 h

See Details
CAT 972M, 474,5002018
Winchester, VA
1,574 h Conditionsair conditionerbucketlift - standardauto lubesteering type - joystick

See Details
CAT 249D, 60,0002018
Aurora, CO
909 h Conditionsride control

See Details
CAT 963K, 149,0002016
Richmond, VA
10,180 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 259D, 47,5002017
El Paso, TX
2,252 h Conditions

See Details
CAT 259D, 47,5002016
El Paso, TX
2,233 h Conditions

See Details
CAT 262D3, 47,5002020
Monroe, NJ
1,019 h Conditionsair conditionerauxiliary hydraulics flowcoupler type - hydraulicepa labelproduct link

See Details
CAT 299D2, 62,0002018
Fresno, CA
2,539 h Conditionsproduct linkultra low sulfur diesel fuel2 speed travelheater / defrosterself leveling

See Details
CAT 926M QC, 222,1002021
Salt Lake City, UT
580 hengineride control

See Details
CAT 966M, 166,7002018
Nitro, WV
9,780 h

See Details
CAT 966M, 222,3002017
Nitro, WV
6,582 h

See Details
Show more results

Loaders