Currently 17744 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,471 Search results for "Current filter"
Displaying: 2185 - 2208 Sort by: 
CAT 950M, 220,0002019
Aurora, CO
4,067 h Conditions

See Details
CAT 246D, 47,5002018
Windsor, CO
2,045 h Conditionsengine

See Details
CAT 279D, 48,5002015
Pueblo, CO
4,083 h Conditionsengine

See Details
CAT 299D2 XHP, 62,0002017
Albuquerque, NM
3,830 hengine

See Details
CAT 950M FC, 376,5002019
Aurora, CO
1,718 h Conditions

See Details
CAT 259D3 C3HF, 73,5002023
Lindon, UT
994 h

See Details
CAT 299D2XHP, 97,5002016
Lynchburg, VA
2,255 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 966GC, 425,0002023
Aurora, CO
870 h Conditionsengine

See Details
CAT 963K, 335,0002020
Turbotville, PA
1,550 h Conditionslightingeropspilot controlepa labelhand and foot control

See Details
CAT 926M QC, 198,0002020
Salt Lake City, UT
1,003 hengineride control

See Details
CAT 239D, 36,9002017
Shakopee, MN
2,240 h Conditions

See Details
Gehl RT175, 27,9002013
Shakopee, MN
2,550 h Conditionsradio

See Details
CAT 980 XE, 660,0002023
Cedar City, UT
600 haxle oil cooler

See Details
CAT 239D3 C1H2, 70,4002023
Salt Lake City, UT
67 h

See Details
CAT 246D3 C3H2, 58,0002023
Salt Lake City, UT
2,013 h

See Details
CAT 279D, 37,5002015
Hammond, IN
3,467 h Specifications

See Details
CAT 279D, 50,9002018
Hammond, IN
2,439 h Specificationsride control

See Details
John Deere & CO. 318G, 45,8002021
Saint Cloud, MN
495 hradio

See Details
CAT 249D3, 64,5002023
Raleigh, NC
226 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 239D, 33,1502018
MI
1,500 h2 speed traveloropsbucket

See Details
CAT 289D C3-H2, 65,0002018
Hurricane, UT
2,137 h

See Details
Kubota MANUFACTURING OF AMERICA SVL90, 60,0002011
KY
2,442 h Conditionsauxiliary hydraulicsultra low sulfur diesel fuelair conditionereropspilot control

See Details
CAT 973C, 120,0002003
City Of Industry, CA
9,192 h Specificationsair conditionereropsripper

See Details
CAT 272C, 44,0002011
Versailles, KY
3,021 h Specifications Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
Show more results

Loaders