Currently 17744 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,476 Search results for "Current filter"
Displaying: 2161 - 2184 Sort by: 
CAT 953, 344,0002023
Salt Lake City, UT
210 hengineripper - multi-shank

See Details
CAT 239D, 45,0002018
City Of Industry, CA
1,498 h

See Details
CAT 236D3 C3H2, 70,8002023
Salt Lake City, UT
42 h

See Details
CAT 289D, 56,0002018
City Of Industry, CA
1,992 hride control

See Details
CAT 950GC, 225,0002018
Durango, CO
3,299 h Conditionsride control

See Details
CAT 289D, 44,0002017
Grand Junction, CO
5,032 h Conditionsengine

See Details
CAT 972K, 125,0002014
Salem, VA
17,447 h Conditionsair conditionerbucketlift - standardride controlradio - bluetooth

See Details
CAT 259D HF, 47,0002018
Albuquerque, NM
6,172 h Conditionsride control

See Details
CAT 239D, 60,0002022
City Of Industry, CA
223 h

See Details
CAT 299D2, 56,5002017
Albuquerque, NM
3,887 hride controlengine

See Details
CAT 279D C3-H2, 58,0002018
Salt Lake City, UT
2,810 h

See Details
CAT 299D3 C3H2, 80,5002021
Oklahoma City, OK
524 h

See Details
CAT 279D3 C3HF, 100,5002023
Ogden, UT
350 h

See Details
CAT 938M FC, 193,0002018
Aurora, CO
6,030 h Conditionsride control

See Details
CAT 239D, 34,1002018
MI
950 h2 speed traveloropsbucket

See Details
CAT 299D2, 45,1502016
Oklahoma City, OK
4,080 h

See Details
CAT 289D, 54,0002017
Burlington, CO
4,353 hengine

See Details
CAT 239D, 40,7502019
MI
1,250 h2 speed travelair conditionereropshydraulics, standard flowcoupler, hydraulic

See Details
CAT 962M QC, 441,5002023
Lindon, UT
542 h

See Details
CAT 950GC FC2021
Durango, CO
632 h Conditions

See Details
CAT 950M FC, 220,0002015
Aurora, CO
6,808 h Conditions

See Details
CAT 299D2 XHP, 82,5002016
Albuquerque, NM
1,426 h Conditions

See Details
Bobcat T870 HF, 66,0002019
Grand Junction, CO
1,872 h Conditions

See Details
CAT 972M, 259,0002019
Salt Lake City, UT
7,299 h

See Details
Show more results

Loaders