Currently 17953 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,541 Search results for "Current filter"
Displaying: 385 - 408 Sort by: 
CAT 262D, 61,2302018
Milford, MA
560 h Conditions

See Details
CAT 279D H2CB, 59,1002015
WA
1,848 hride control

See Details
CAT 259D C3H2, 41,5002017
Green Bay, WI
3,402 h Conditionsengine

See Details
CAT WORK TOOLS (NON-SERIALIZED) SSL LT18B, 5,2992017
Shelby Twp., MI

See Details
CAT 415F2 IL2D, 65,1582018
Mesa, AZ
2,893 h

See Details
CAT 299D2, 76,2452015
Batavia, NY
1,547 h Conditionsregulatory statustier 2 complianttier 1 compliantair conditionerproduct link

See Details
CAT 963-12, 410,0002022
Waco, TX
345 h Conditions Special Offers Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 239D, 35,0502018
IN
2,350 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 259D, 32,0002018
Altoona, IA
2,961 h Conditions

See Details
CAT 938MQC3V, 275,0002020
9901 Ringhaver Drive, FL
3,424 hride control

See Details
CAT 938M, 195,0002020
Doniphan, NE
5,788 h Conditionsair conditionerauxiliary hydraulics pressurecoupler - quickproduct linklighting

See Details
CAT 299D32020
Aurora, CO
706 h Conditions

See Details
CAT 938M, 242,0002018
Rockford, IL
1,132 hair conditionerbucketcoupler - quickrops - enclosedultra low sulfur diesel fuel

See Details
CAT 299D2 OK, 67,0002018
Salem, IL
930 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 299D3 C3H3, 75,0002019
Salem, IL
1,564 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 272D3, 66,2502023
Cheyenne, WY
817 hride control

See Details
ASV RT120, 89,0002021
Grand Rapids, MI
1,015 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 259D3, 60,0002023
Fayetteville, NC
297 h Conditions Special Offers Customer Value Agreementproduct linklightingultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressurerops - open

See Details
CAT 272D3, 60,0002022
Cheyenne, WY
1,254 hride control

See Details
CAT 415F2 IL, 61,7562018
Mesa, AZ
2,730 h

See Details
CAT 259D3, 71,0002023
Omaha, NE
250 h Conditionsair conditionerproduct linklightingradio - am fm radioanti-theft system

See Details
CAT 259D A2Q, 39,9032018
Grand Rapids, MI
2,211 h Conditions

See Details
CAT 242D XPS, 34,0002016
Madison, WI
1,540 h Conditionsproduct linklightingultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressurepilot control

See Details
CAT 299D3 C3H3, 63,5002020
Fenton, MO
2,734 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
Show more results

Loaders