Currently 17902 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,543 Search results for "Current filter"
Displaying: 337 - 360 Sort by: 
CAT 262D3, 65,6002020
Brighton, CO
568 hride control

See Details
CAT 299D2, 43,5002016
Monroe, NJ
3,333 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - electricheater / defroster

See Details
CAT 279D3, 49,3502020
MI
2,800 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler typerops - enclosed

See Details
CAT 236D HF, 24,0002017
Aurora, CO
4,679 h Conditions

See Details
CAT 950GC, 219,1902018
Topeka Area, KS
2,228 h

See Details
CAT 930M, 205,0002018
Rental Fleet Machine, Subject To Availability, AL
3,360 h Conditionsair conditionercoupler - quickrops - enclosedbucketauxiliary hydraulics

See Details
CAT 279D3 XPS, 58,3382020
Mesa, AZ
2,737 h

See Details
CAT 299D3XE, 69,5002021
Hattiesburg, MS
2,430 h

See Details
CAT 259D3 C3H2, 67,7852019
Salt Lake City, UT
410 h

See Details
CAT 299D2, 65,0002019
Grand Rapids, MI
1,042 h Conditions Special Offers Customer Value Agreementair conditionerlightingrops - enclosedultra low sulfur diesel fuelbucket

See Details
CAT 279D3 H3CB, 78,5002019
Bozeman, MT
1,806 h Conditionsengine

See Details
CASE SR210B, 43,0002020
Fenton, MO
438 h Conditionslightingrops - enclosedultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressurepilot control

See Details
CAT 926M, 175,0002021
Sioux Falls, SD
1,226 h Conditionsengineride control

See Details
CAT 906M2021
Clifton Park, NY
552 h Conditionstier 2 complianttier 1 compliantregulatory status - epa certifiedair conditionercoupler - quick

See Details
CAT 236D HF, 23,5002017
Aurora, CO
3,384 h Conditions

See Details
CAT 289D, 42,8002019
IA
2,998 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 262D, 35,0002019
Monroe, NJ
2,693 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicride control

See Details
CAT 262D, 51,9002019
Mason City, IA
350 h Conditions

See Details
CAT 289D3 C3H2, 108,2002024
Salt Lake City, UT
118 h

See Details
CAT 926MHL, 209,3402021
Topeka Area, KS
2,372 hengine

See Details
John Deere 944K, 397,0002018
Enroute, MI
11,409 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelmirrors

See Details
CAT 279D, 51,9002019
IA
2,145 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 926M HL QC, 241,3002023
Cedar City, UT
976 hengineride control

See Details
CAT 289D AHQ, 37,0002014
Shelby Twp., MI
5,183 h Conditionslightingauxiliary hydraulics2 speed travelair conditionererops

See Details
Show more results

Loaders