Currently 17878 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,521 Search results for "Current filter"
Displaying: 3241 - 3264 Sort by: 
CAT 924K2013
Calderara Di Reno
11,574 h

See Details
CAT 924K, 54,6002015
Gomez Palacio
39,944 h Conditions Protection

See Details
CAT 966M, 159,6682017
Aix-en-provence, 13
5,914 h Conditionsair conditionerbucketradioproduct linklighting

See Details
CAT 980GII, 64,4052005
Dardanup, WA
37,542 h Conditionsair conditionerauxiliary hydraulics - 3rd valvelift - standardride controlfire extinguisher

See Details
CAT 950GC, 163,0002019
Bogotá
4,466 h Specifications

See Details
CAT 938K, 134,7882021
São Jose Do Rio Pret
10,900 ham fm radiolightingproduct linklighting systemultra low sulfur diesel fuel

See Details
CAT 966L, 96,2772017
Carajas
16,623 h Conditionslighting systemair conditionereropsengine enclosuresauto shift

See Details
CAT 914K20156,236 h

See Details
CAT 988H2008
Avenza
18,498 h

See Details
CAT 966M XE20187,721 h

See Details
CAT 938K, 144,4152021
Aparecida De Goiânia
6,740 hlightinglighting systemair conditionereropsengine enclosures

See Details
CAT 966M, 88,3492016
Overijse
11,322 hbucketlift - standardride controlanti-theft systemauto lube

See Details
CAT 930M201911,563 h

See Details
CAT 950GC, 149,0232018
Lyon / Venissieux, 69
4,156 h Specifications Conditionsair conditionerauto lubeepa labelride controlweight monitoring system

See Details
CAT 966M XE, 138,3792018
Chalons-en-champagne, 51
11,105 h Conditionsam fm radiolighting systemultra low sulfur diesel fuelair conditionererops

See Details
CAT 966M XE, 138,3792018
Chalons-en-champagne, 51
10,800 h Conditionsam fm radiolighting systemultra low sulfur diesel fuelair conditionererops

See Details
CAT 992K, 1,612,8002009
Chihuahua
37,177 h Conditions Protectionepa label

See Details
CAT 972, 479,0032022
Nearly New Moissy Cramayel, 77
1,066 hlightingeropsce plateauto lubebucket

See Details
CAT 938K CL2, 96,8002019
Gomez Palacio
8,311 h Conditions

See Details
CAT 950L2019
Aparecida De Goiânia
11,551 hair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 966M, 145,1452015
Lake Cowichan, BC
15,945 h

See Details
CAT 980M, 385,8372019
Kamloops, BC
6,741 h

See Details
CAT 299D3 XE, 80,1582021
Red Deer, AB
2,280 h

See Details
CAT 914G20107,205 h

See Details
Show more results

Loaders