Currently 17744 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,476 Search results for "Current filter"
Displaying: 3217 - 3240 Sort by: 
CAT 930K, 114,5252014
Acheson, AB
6,400 h

See Details
CAT 938M20188,043 h

See Details
CAT 950M2019
Carugate
3,677 h

See Details
CAT 988G, 149,282200126,313 h

See Details
CAT 972M XE, 314,5592020
Moissy Cramayel, 77
3,107 h Conditionslightingultra low sulfur diesel fueldiff lock/unlocce plateauto lube

See Details
CAT 246DLRC20171,421 h

See Details
CAT 908, 44,7852012
Lyon / Venissieux, 69
3,725 h Conditionscoupler, hydraulicce platebucketcounterweightbeacon

See Details
CAT 963C, 63,6252005
Winnipeg, MB
7,977 h

See Details
CAT 938K, 124,0352019
Contagem
7,934 hlightingproduct linklighting systemultra low sulfur diesel fuelair conditioner

See Details
CAT 289D, 35,6302017
Edmonton, AB
5,333 h

See Details
CAT 299D3, 98,1642020
Calgary, AB
2,000 h

See Details
CAT 236DLRC2017985 h

See Details
CAT IT14G20026,501 h

See Details
CAT 988H200817,607 h

See Details
CAT 938K20183,166 h Customer Value Agreement

See Details
Bobcat S5702014
Córdoba
7,100 h

See Details
CAT 980H2008
Entr Rios
22,254 h

See Details
CAT 289D3 XPS, 84,2762022
Edmonton, AB
646 h

See Details
CAT 938K, 129,7602020
Serra
9,224 hlightingproduct linkair conditionereropsepa label

See Details
CAT 938K, 139,3012021
Aparecida De Goiânia
7,697 hlightingproduct linklighting systemair conditionererops

See Details
CAT 297D2, 62,5342018
Edmonton, AB
2,659 h

See Details
CAT 950M, 275,5132019
Toronto, ON
5,200 h Conditionsair conditionercoupler - quickepa labelproduct linklighting

See Details
CAT 938K, 118,3102020
Serra
13,625 hlightingproduct linklighting systemair conditionererops

See Details
CAT 950H, 85,871201415,000 h

See Details
Show more results

Loaders