Currently 17736 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,472 Search results for "Current filter"
Displaying: 3193 - 3216 Sort by: 
CAT 914K20156,236 h

See Details
CAT 988H2008
Avenza
18,498 h

See Details
CAT 966M XE20187,721 h

See Details
CAT 938K, 143,1972021
Aparecida De Goiânia
6,740 hlightinglighting systemair conditionereropsengine enclosures

See Details
CAT 966M, 88,2832016
Overijse
11,322 hemissions level - japan - step 4 finalemissions level - eu - eu stage ivregulatory status - eu / r120 / mlit / s. korearopsair conditioner

See Details
CAT 930M201911,563 h

See Details
CAT 950GC, 148,9112018
Lyon / Venissieux, 69
4,156 h Specifications Conditionsair conditionerauto lubeepa labelride controlweight monitoring system

See Details
CAT 966M XE, 138,2752018
Chalons-en-champagne, 51
11,104 h Conditionsam fm radiolighting systemultra low sulfur diesel fuelair conditionererops

See Details
CAT 966M XE, 138,2752018
Chalons-en-champagne, 51
10,800 h Conditionsam fm radiolighting systemultra low sulfur diesel fuelair conditionererops

See Details
CAT 992K, 1,612,8002009
Chihuahua
37,177 h Conditions Protectionepa label

See Details
CAT 972, 478,6432022
Nearly New Moissy Cramayel, 77
1,064 hlightingeropsce plateauto lubebucket

See Details
CAT 938K CL2, 96,8002019
Gomez Palacio
8,311 h Conditions

See Details
CAT 950L2019
Aparecida De Goiânia
11,551 hair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 966M, 144,2242015
Lake Cowichan, BC
15,945 h

See Details
CAT 980M, 383,3902019
Kamloops, BC
6,741 h

See Details
CAT 299D3 XE, 79,6492021
Red Deer, AB
2,280 h

See Details
CAT 914G20107,205 h

See Details
CAT 966L, 235,0002017
Guadalajara
12,490 h Specifications

See Details
CAT 962H2007
Recreo, Catamarca
24,594 h Specifications Conditions

See Details
CAT 299C, 45,2972009
Swift Current, SK
2,928 h

See Details
CAT 924K, 175,3882019
Cambridge, ON
1,365 h Conditionsregulatory status - cat_us export_china export_canada flexair conditionercoupler - quickproduct linkengine enclosures

See Details
CAT 930K, 114,1472014
Acheson, AB
6,400 h

See Details
CAT 938M20188,043 h

See Details
CAT 950M2019
Carugate
3,677 h

See Details
Show more results

Loaders