Currently 17963 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,550 Search results for "Current filter"
Displaying: 3169 - 3192 Sort by: 
CAT 990K, 1,012,5022019
Quebec City, QC
15,315 h Conditionsam fm radiolightingproduct linklighting systemair conditioner

See Details
CAT 299D2, 56,4972018
Surrey, BC
1,793 h

See Details
Kramer 5065, 34,1982017
Frankenthal
5,273 h

See Details
CAT 930M2019
Frankenthal
6,494 h

See Details
CAT 950GC, 130,0002019
Santiago
3,868 h Conditions

See Details
SEM MACHINERY 669 C, 80,00020191,353 h Specifications

See Details
John Deere & CO. 624L, 113,3952020
Windsor, ON
8,708 hauxiliary hydraulics - 3rd valvebucketlift - standardcouplerdifferential lock

See Details
CAT 966L, 105,0002018
Santiago
12,415 h

See Details
CAT 962L, 100,0002017
Santiago
10,900 h

See Details
John Deere 317G, 49,4992022
London, ON
336 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicforks - pallet

See Details
CAT 918M, 109,5422018
Madrid
3,022 h

See Details
CAT 980K, 217,3992014
Adelaide, SA
10,860 h Conditions Special Offers Customer Value Agreementair conditionerproduct linkrear view cameraengine enclosureslighting

See Details
CAT 287D2015
Laatzen
4,413 h

See Details
John Deere & CO. 624L, 129,5942020
Windsor, ON
7,074 hbucketlift - standardcoupler - quickengine enclosureslighting

See Details
CAT 972M, 210,9092018
Adelaide, SA
9,182 h Special Offers Customer Value Agreementair conditionerbucketlift - standardride controlsteering type - wheel

See Details
CAT 966L, 135,4142020
São Luis - Ma
10,095 h Conditionslightingproduct linklighting systemair conditionererops

See Details
CAT 906-142023
Mülheim-kärlich
187 h

See Details
CAT 950M2021
Oberhausen
3,803 h

See Details
CAT 962H, 71,5202013
Санкт-петербург
18,955 h Specifications Conditionsauto shiftdifferential, limited slip

See Details
CAT 938K, 85,0002019
Santiago
7,122 h Specifications Conditionsair conditionerbucketlift - standardsteering type - wheelrig saver

See Details
CAT 938M, 230,8732021
Dartmouth, NS
2,672 h Conditionsauxiliary hydraulicsbucketlift - highride controlauto lube

See Details
John Deere & CO. 624L, 129,5942020
Cambridge, ON
7,051 hbucketlift - standardforkscoupler - quickengine enclosures

See Details
CAT 982M, 170,9922018
Weißenhorn
10,293 h

See Details
CAT 980G, 101,2571997
Candiac, QC
39,451 h Specifications Conditionsam fm radioair conditionercoupler, quickauto lubebucket

See Details
Show more results

Loaders