Currently 17717 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,474 Search results for "Current filter"
Displaying: 289 - 312 Sort by: 
CAT 299D2, 66,5002018
Oklahoma City, OK
1,968 hride control

See Details
John Deere 824K, 100,4022011
Milford, MA
15,195 h Conditionsair conditionercoupler - quickengine enclosureslightingrops - enclosed

See Details
CAT 246C C3 HF, 40,0002012
Cedar City, UT
559 hamics

See Details
CAT 259D32022
Pocatello, ID
418 hride control

See Details
CAT 249D3 C3H2, 81,5002023
Hurricane, UT
47 h

See Details
CAT 289D3 C3H2, 108,2002024
Salt Lake City, UT
22 h

See Details
CAT 279D C3-H2, 59,0002015
Salt Lake City, UT
1,578 h

See Details
CAT 988H2013
Pocatello, ID
43,718 h

See Details
CAT 980, 707,3302024
Ogden, UT
8 haxle oil cooler

See Details
CAT 299D2014
Meridian, ID
2,372 h

See Details
CAT 279D, 38,4202018
Lafayette, IN
2,750 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 259D3 C3H2, 67,2002020
Negaunee, MI
639 h Conditionsropsair conditionerauxiliary hydraulics pressureepa labelproduct link

See Details
CAT 299D3 C3H3, 65,0002020
Fenton, MO
2,340 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 972M, 230,0002016
Hope Mills, NC
7,388 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 966MXE2018
Austell, GA
8,284 h Conditionsair conditionerengine enclosureslightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 966MXE2017
Austell, GA
7,716 h Conditionsair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 299D3, 126,2002024
Rock Springs, WY
6 hride control

See Details
CAT 930M, 142,5032021
Kalamazoo, MI
6,138 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D3, 70,9002023
Shakopee, MN
243 h Conditions

See Details
CAT 259D3, 47,0002021
Irving, TX
1,837 h Conditionstier 2 compliantrops - openbucket2 speed travelcoupler type - mechanical

See Details
CAT 299 D3, 77,0002021
Myersville, MD
2,212 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicride control

See Details
CAT 299D2, 51,2302019
IN
2,960 h2 speed travelair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
CAT 262C2, 41,7002013
Brighton, CO
1,276 h

See Details
CAT 299D, 44,9072014
Syracuse, NY
4,460 hair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
Show more results

Loaders