Currently 18208 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,677 Search results for "Current filter"
Displaying: 265 - 288 Sort by: 
CAT 908H2, 42,5002012
Monroe, NJ
7,649 h Conditionsair conditionerauxiliary hydraulicsbucketdifferential lockauxiliary hydraulics pressure

See Details
CAT 289D AHQ, 38,9042018
Novi, MI
4,308 h Conditionsair conditionerepa labellightingrops - enclosedauxiliary hydraulics pressure - high pressure

See Details
CAT 279D3 XPS, 66,9342020
Phoenix, AZ
1,624 h

See Details
CAT 259D3 C3H2, 50,0002020
Green Bay, WI
2,222 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 279D3 XPS, 64,5042020
Imperial, CA
1,925 h

See Details
CAT 249D, 39,1002018
MI
2,200 hair conditionerauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - enclosed

See Details
CAT 950M, 199,9002022
Marshall, MN
7,711 h Conditionstier 2 complianttier 1 compliantemissions level - japan - step 4 finalregulatory status - cat_koreaemissions level - epa - epa tier 4f

See Details
CAT 279D XPS, 57,8732017
Flagstaff, AZ
1,470 h2 speed travel

See Details
CAT 966M, 135,0002015
Superior, WI
15,500 h Conditionsengine

See Details
CAT 279D, 41,0002015
Monticello, MN
2,183 h Conditions

See Details
CAT 299D3XE2C, 123,9002022
Wichita, KS
927 h

See Details
Bobcat 7731994
Casper, WY
3,890 hbucket

See Details
CAT 239D, 33,1502018
MI
1,200 hauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - open

See Details
CAT 950M, 302,3082019
Richmond, VT
3,638 h Conditionsropsair conditionerauxiliary hydraulics pressureepa labelengine enclosures

See Details
CAT 246D H2CB, 40,0002016
Worland, WY
1,357 h

See Details
CAT 950GC FC, 161,2702017
Eloy, AZ
6,551 hcoupler - quickbucketcounterweightride controlheater

See Details
CAT 239D, 35,0502018
IN
2,300 hair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicrops - enclosed

See Details
CAT 239D, 35,0502018
IN
2,600 hair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicrops - enclosed

See Details
CAT 926M, 155,5252015
North Syracuse, NY
2,793 h Conditionsemissions level - eu - ivemissions level - japan - step 4 finalair conditionercoupler - quickproduct link

See Details
CAT 950, 460,4532023
Casper, WY
174 h

See Details
CAT 247B, 24,0002005
Fergus Falls, MN
4,780 h Conditions

See Details
CAT 289D, 76,0002022
Hope Mills, NC
546 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowropsauxiliary hydraulics pressure

See Details
CAT 926M, 136,0002016
Monroe, NJ
4,090 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
CAT 259D, 36,9002017
Indianapolis, IN
2,940 h Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
Show more results

Loaders