Currently 17654 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,396 Search results for "Current filter"
Displaying: 2641 - 2664 Sort by: 
CAT 914K, 104,9352021
Napier
397 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics - 3rd valvebucketlift - standardsteering type - wheel

See Details
CAT 992K, 2,487,7002022
Chihuahua
4,016 h Cat Certified Used Conditions Protectionair conditioner

See Details
CAT 972M, 163,163201911,611 h Cat Certified Used

See Details
CAT 926M, 132,9082020
Carugate
8,200 h Cat Certified Used

See Details
CAT 966M, 118,8612016
Arezzo
14,480 h Cat Certified Used

See Details
CAT 938M, 149,11620177,221 h Cat Certified Used

See Details
CAT 966M XE, 169,6462016
Carugate
10,196 h Cat Certified Used

See Details
CAT 938K, 218,8002022
Tejería
1,940 h Cat Certified Used Conditionsair conditionerbucketlift - standardproduct linkrops

See Details
CAT 972M XE, 129,6662016
Nancy / Gondreville, 54
9,914 h Cat Certified Used Conditionsair conditionerbucketride controlauto lubesteering type - joystick

See Details
CAT 950M2016
Carugate
5,999 h Cat Certified Used

See Details
CAT 972M, 176,02220189,376 h Cat Certified Used

See Details
CAT 972M, 257,0662017
Perth, WA
7,861 h Cat Certified Used Customer Value Agreementlightingproduct linklighting systemair conditionererops

See Details
CAT 972M XE, 367,3872016
Saint-etienne / Andrezieux-boutheon, 42
11,212 h Cat Certified Used Conditions Rebuildauto lubedifferential, limited slipride controlweight monitoring systembucket

See Details
CAT 906M, 64,2932019488 h Cat Certified Used

See Details
CAT 972M XE, 174,239201913,862 h Cat Certified Used

See Details
CAT 962M, 132,908201713,125 h Cat Certified Used

See Details
CAT 950 M, 253,9292022490 h Cat Certified Usedrear view cameraride control

See Details
CAT 908 M20202,537 h Cat Certified Used

See Details
CAT 972M, 205,30520188,131 h Cat Certified Used

See Details
CAT 972M XE, 149,116201714,380 h Cat Certified Used

See Details
CAT 972M XE, 183,6942017
Carugate
9,288 h Cat Certified Used

See Details
CAT 938M, 70,236201610,884 h Cat Certified Used

See Details
CAT 950M, 221,5132021
Bordeaux / Eysines, 33
3,832 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics - 3rd valvebucketride controlauto lube

See Details
CAT 299D3 XE, 103,1982022
Red Deer, AB
565 h Cat Certified Used

See Details
Show more results

Loaders