Currently 11460 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
1,533 Search results for "Current filter"
1..108109110
Displaying: 1527 - 1533 Sort by:   ads/page
Caterpillar 962M, $86,3412015
Köln-porz
11,388 h

See Details
SEM MACHINERY SEM636D, $53,9002018
Pachuca
10,984 h

See Details
Caterpillar 950GC, $79,7582017
Kendari
8,683 h Specifications

See Details
Caterpillar 962H, $130,0002016
Santiago
9,382 h Specifications

See Details
Caterpillar 908M, On Request2022
Clayton, VI
Specificationsbucket

See Details
Caterpillar 950GC, On Request20184,169 h Specifications

See Details
Caterpillar 950GC, On Request20183,903 h Specifications

See Details
 
Compare products
1..108109110

Loaders

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.