Currently 17655 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,394 Search results for "Current filter"
Displaying: 2593 - 2616 Sort by: 
CAT 232D3, 47,6012022
Saint-etienne / Andrezieux-boutheon, 42
88 h Cat Certified Used Conditionsair conditionercoupler type - mechanicalregulatory status - cat_china exportregulatory status - cat_mlit_r120_eu_korearegulatory status - cat_nr_epa/carb

See Details
CAT 262D320194,071 h Cat Certified Used

See Details
CAT 938K, 150,1442016
Adelaide, SA
6,001 h Cat Certified Used Special Offers Customer Value Agreementair conditionerauxiliary hydraulicsbucketlift - standardride control

See Details
CAT 906M, 75,73020201,088 h Cat Certified Used Conditions Customer Value Agreementbucketlift - standardforks - palletcoupler - quicklighting

See Details
CAT 908 M20192,059 h Cat Certified Used

See Details
CAT 259D3, 72,1682022
Edmonton, AB
516 h Cat Certified Used

See Details
CAT 262D320194,071 h Cat Certified Used

See Details
CAT 972M XE, 135,2312017
Nancy / Gondreville, 54
9,267 h Cat Certified Used Conditionsair conditionerbucketlift - standardride controlauto lube

See Details
CAT 966, 378,6482022
Moissy Cramayel, 77
1,267 h Cat Certified Used

See Details
CAT 90820192,053 h Cat Certified Used

See Details
CAT 259D, 54,0932018
Puget-sur-argens, 83
1,149 h Cat Certified Used Conditionsblade, multi-purposeproduct linklightingce plate

See Details
CAT 930M2020
Moissy Cramayel, 77
2,989 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics - 3rd valvebucketlift - highride control

See Details
CAT 950GC, 210,9612022
Caen / Verson, 14
846 h Cat Certified Usedair conditionerbucketride controlauto luberadio

See Details
CAT 950M, 240,1712019
Carugate
5,827 h Cat Certified Used

See Details
CAT 972M XE, 210,9612020
Aix-en-provence, 13
8,824 h Cat Certified Used Conditionsair conditionerbucketcounterweightradiocombined hydraulics

See Details
CAT 980-142021
Overijse
2,885 h Cat Certified Used Conditionsair conditionerbucketlift - standardride controlanti-theft system

See Details
CAT 966GC, 225,00020223,708 h Cat Certified Used Conditions

See Details
CAT 262D, 50,84720192,375 h Cat Certified Used

See Details
CAT 972M XE, 352,5112020
Clayton, VI
2,298 h Specifications Cat Certified Usedam fm radioproduct linklighting systemair conditionererops

See Details
CAT 980M, 300,2872018
Adelaide, SA
7,066 h Cat Certified Used Special Offers Customer Value Agreementair conditionerbucketlift - standardradio - bluetoothauto lube

See Details
CAT 966M2018
Moissy Cramayel, 77
7,852 h Cat Certified Used Conditionsbucketlift - standardauto lubesteering type - joystickweight monitoring system

See Details
CAT 962M, 192,5762019
Adelaide, SA
5,675 h Cat Certified Used Special Offers Customer Value Agreementair conditionerbucketlift - standardsteering type - wheelauto lube

See Details
CAT 259D, 63,3312019
Surrey, BC
1,662 h Cat Certified Used

See Details
CAT 216B3, 31,50020222,719 h Cat Certified Used Conditions

See Details
Show more results

Loaders