Currently 17751 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,477 Search results for "Current filter"
Displaying: 2569 - 2592 Sort by: 
CAT 914K, 70,0002015
Stockton, CA
6,487 h Conditionsair conditionerauxiliary hydraulics - 3rd valvebucketsteering type - wheelcounterweight

See Details
CAT 906M A, 94,9032021
Novi, MI
496 h Conditionstier 1 compliantcoupler - quickengine enclosureslightingrops - enclosed

See Details
CAT 926M, 120,0002017
City Of Industry, CA
5,403 hride control

See Details
CAT 982M, 473,0002021
Mokena, IL
5,440 hair conditionerauto lubebucketrops - enclosedweight monitoring system

See Details
CAT 950K, 79,6002012
Altoona, IA
18,949 h Conditionsemissions levelregulatory statustier 2 complianttier 1 compliantair conditioner

See Details
CAT 259D3 C3H2, 70,0002023
Fenton, MO
620 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D3, 69,0002019
Russell Springs, KY
1,114 h Conditions2 speed travelair conditionercoupler type - hydraulicheater / defrosterproduct link

See Details
CAT 299D3 C3H3, 74,0002020
Madison, WI
1,434 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 299D2 C3H3, 65,0002018
Schofield, WI
1,541 h Conditionsengine

See Details
CAT 289D3 C3H2, 76,0002021
Salt Lake City, UT
2,022 h

See Details
CAT 242D C1H3, 31,0002015
Madison, WI
1,881 h Conditionsproduct linklightingultra low sulfur diesel fuelpilot controlcombined hydraulics - two way

See Details
CAT 918M, 70,3532016
Eloy, AZ
8,229 h Conditionsair conditionercoupler - quickproduct linkengine enclosureslighting

See Details
CAT 289D, 31,0002017
Monroe, NJ
5,612 h Conditions2 speed travelair conditionerauxiliary hydraulics flowcoupler type - hydraulicheater / defroster

See Details
CAT 299D3 OK, 84,5002020
Madison, WI
436 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 226D3, 36,7502022
Doniphan, NE
1,911 h Conditionsair conditionerproduct linklightingradio - am fm radioride control

See Details
CAT 289D3 C3H2, 82,0002022
Milwaukee, WI
561 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 299D XHP, 62,0002014
Madison, WI
1,856 h Conditionsengine

See Details
CAT 299D3 OK, 77,5002020
Madison, WI
1,185 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D C3H2, 46,0002019
Madison, WI
2,875 h Conditionsengine

See Details
CAT 962H, 39,9002008
Little Elm, TX
29,907 h Conditionsair conditionerengine enclosureslightingrops - enclosedmirrors

See Details
CAT 262D3XPS2C, 77,1002022
Olathe, KS
1,082 hride control

See Details
CAT 242D C1H3, 31,0002015
Madison, WI
1,781 h Conditionsproduct linklightingultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressurepilot control

See Details
CAT 289D3, 92,0002023
Norfolk, NE
214 h Conditionsair conditionerproduct linklightinganti-theft systemself leveling

See Details
QA72, 16,0002013
Mount Vernon, WA
1 h

See Details
Show more results

Loaders