Currently 17964 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,547 Search results for "Current filter"
Displaying: 2521 - 2544 Sort by: 
CAT 926M HRQ, 114,9042019
Grand Rapids, MI
9,115 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D, 38,0002016
HI
1,363 h

See Details
CAT 239D3, 58,5002019
Stockton, CA
459 h Conditions2 speed travelbucketcombined hydraulics - two waycoupler type - hydraulicrops - enclosed

See Details
Bobcat T595, 39,0002020
Shakopee, MN
1,833 h Conditionsride control

See Details
CAT 289D3 C1H2, 59,5002021
Oklahoma City, OK
1,703 h Conditions

See Details
CAT 903D AQ+, 83,0002022
Novi, MI
196 h Conditionsam fm radiolightingauxiliary hydraulicsair conditionererops

See Details
CAT 249D, 47,0002019
City Of Industry, CA
1,129 hride control

See Details
CAT 259D, 45,9002019
Shakopee, MN
1,938 h Conditions

See Details
CAT 299D3XE, 79,0002022
Hattiesburg, MS
1,914 h Conditions

See Details
CAT 906M AW, 92,5042021
Novi, MI
541 h Conditionstier 1 compliantair conditionercoupler - quickproduct linkengine enclosures

See Details
CAT 242D XPS, 33,0002016
Madison, WI
1,283 h Conditions

See Details
CAT 962M, 64,9412015
Eloy, AZ
15,518 hbucketcounterweightride controlauto shiftheater

See Details
CAT 249D, 36,0002018
Terre Haute, IN
1,420 h Conditionslightingultra low sulfur diesel fuelpilot controlrops - openself leveling

See Details
CAT 289D3 C3H3, 73,0002020
Salem, IL
995 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 236D3 C3H2, 34,2502023
Sioux Falls, SD
3,330 h Conditions

See Details
CAT 299D3, 74,0002021
Hattiesburg, MS
1,601 h Conditions

See Details
CAT 953C, 42,0002001
Sturtevant, WI
16,529 h Conditionsair conditionerengine

See Details
CAT 257D, 44,5002018
Cedar Rapids, IA
1,689 h2 speed travelair conditionerbucketcoupler, hydraulicerops

See Details
CAT 299D3XE, 125,0002020
Stockton, CA
669 h Conditionsair conditionerbucketride controlself levelingauxiliary hydraulics flow - high flow

See Details
CAT 289D, 51,5002017
Aurora, CO
3,734 h Conditionsride control

See Details
CAT 972M, 297,0002019
Cedar Rapids, IA
5,543 hair conditionerauto lubebucketsteering type - joystickproduct link

See Details
CAT 242D3, 36,0002020
Grand Rapids, MI
1,902 h Conditions Special Offers Customer Value Agreementair conditionerauxiliary hydraulics pressureproduct linklightingrops - enclosed

See Details
CAT 963D, 111,0002014
Winchester, VA
10,331 h Conditionsair conditionerarrangementauxiliary hydraulics pressure - high pressurebucket, mpanti-theft system

See Details
CAT 834B, 30,0001997
Grand Rapids, MI
17,077 h Conditionslightingeropsblade, s

See Details
Show more results

Loaders