Currently 17744 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,471 Search results for "Current filter"
Displaying: 2449 - 2472 Sort by: 
CAT 299D3XE, 90,0002021
Grand Rapids, MI
1,785 h Conditions Special Offers Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 262D3XPS2C, 68,4002022
Kansas City, MO
957 h

See Details
CAT 262D, 35,0002017
Austell, GA
3,201 h Conditions

See Details
CAT 279D, 50,0002015
Minot, ND
1,816 hrops - enclosedbucketride controlauxiliary hydraulics flow - high flow

See Details
CAT 950G, 41,0001998
Shakopee, MN
19,235 h Conditionsair conditioner

See Details
CAT 289D3, 54,9002020
MN
2,698 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 262D3STD2C, 32,6002019
Dodge City, KS
4,186 hride control

See Details
CAT 930M, 191,0002018
Rock Springs, WY
2,853 hride control

See Details
CASE 570MXT, 22,0002007
Green Bay, WI
7,502 h Conditionslightingultra low sulfur diesel fuelbeaconcombined hydraulics - two waydrag box

See Details
CAT 920-14, 167,2002022
Topeka Area, KS
942 hride controlengine

See Details
CAT 920-14, 195,4002023
Kansas City, MO
140 hengineride control

See Details
CAT 299D3XE, 82,0002021
Jonesboro, AR
1,304 h Conditions Special Offers Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 226B3, 31,0002014
Cedar Rapids, IA
1,013 hair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicrops - enclosedbucket

See Details
JCB 190, 17,0002002
KY
1,597 h Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuelhydraulics, standard flowcoupler, hydraulic

See Details
CAT 289D3 C3H2, 71,0002022
Eau Claire, WI
1,039 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 249D, 36,9002018
Raleigh, NC
1,679 h Conditionsauxiliary hydraulics flow - standard flowcoupler type - mechanicalauxiliary hydraulics pressure - medium pressureropsproduct link

See Details
CAT 239D3, 48,0002022
Jonesboro, AR
141 h Conditions Special Offers Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalropslighting

See Details
CAT 259D3 C3H2, 91,3002023
Salt Lake City, UT
15 h

See Details
CAT 920-14, 185,3002022
Salina, KS
233 hride controlengine

See Details
CAT 299D3, 61,1002020
IN
2,850 h2 speed travelair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
CAT 299D2 XHP, 64,0002017
Albuquerque, NM
3,792 h

See Details
CAT 259D3HF2C, 60,8002020
Wichita, KS
1,024 h

See Details
CAT 926M QC, 240,2002022
Salina, UT
314 hengineride control

See Details
CAT 289D, 48,1002019
MN
2,981 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
Show more results

Loaders