Currently 18265 machines for sale
Quick Search

Used Light Towers for Sale

Searching for heavy equipment is about more than finding a piece of machinery to do the job. It’s about finding a piece of machinery that does the job the way you need it to. At Cat Used, we display a wide variety of used equipment options from an international network of Cat® dealers. Our selection contains a range of operator-ready light towers for road construction. Work with a nearby dealer today to find the ultimate used light tower solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
light tower
x
197 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
Genie RL4, 3,3002015
Topeka Area, KS
4,372 h

See Details
Genie RL4, 4,1002015
Topeka Area, KS
3,776 h

See Details
Allmand LITE TOWRV2019
Tucson, AZ
374 h

See Details
Allmand LITE TOWRV2019
Tucson, AZ
2,226 h

See Details
Allmand LITE TOWRV, 5,7502019
Tucson, AZ
1,036 h

See Details
Allmand LITE TOWRV2019
Phoenix, AZ
1,714 h

See Details
Allmand NITE LITE2019
Jacksonville, NC
5,369 h

See Details
MISC - ENG DIVISION SOLARTOWER, 6,0002014
Phoenix, AZ
1,909 h

See Details
Allmand LITE TOWRV2019
Tucson, AZ
232 h

See Details
Allmand NLPROII, 5,8802018
Houston, TX
6,362 h

See Details
Allmand LITE TOWRV, 9,9502019
Phoenix, AZ
97 h

See Details
Allmand NLPR0II, 5,8802017
Bryan, TX
6,532 h

See Details
Wacker LTN6L, 5,0002015
Waipahu, HI
2,322 hlighting

See Details
Allmand NLPROII, 5,8802018
Pasadena, TX
6,615 h

See Details
Genie RL4, 3,7002016
Topeka Area, KS
4,868 h

See Details
Genie RL4, 6,5202019
Kansas City, MO
3,845 h

See Details
Genie RL4, 5,3002019
Topeka, KS
3,140 h

See Details
Amida AL4, 5,0002013
Rawlins, WY
2,348 h

See Details
Amida AL4, 5,0002013
Cheyenne, WY
3,563 h

See Details
Magnum LIGHT VER, 5,9002019
Yuba City, CA
2,322 h

See Details
Magnum LIGHT LED, 8,9952021
Yuba City, CA
2,328 h

See Details
Show more results

light tower