Wacker LITE WAC

Wacker LITE WAC

Price
2,520 USD
Year
2011
Working hours
4219 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker LITE WAC
Categorylight tower
Serial Number20048902
Unit NumberEQ00040872
Catalog NumberCU4618433
Manufacturing Year2011
Hours4219 h
CountryUnited States
LocationMiddletown, KY
Pricing
Price Excluding Tax$ 2,520
Tax-
Price Including Tax-
Details
Additional InformationONE 120V DUPLEX
30 FT LIGHT MAST
TOW BEHIND SINGLE AXLE
P/N 0620734
KUBOTA DIESEL 13HP
32.5 GALLON FUEL TANK (68 HRS)
180"L X 59"W X 73"H - 1,772 LBS
POLY CLAMSHELL ENCLOSURE
ONE 30A 120/240 TWIST LOCK
FOUR 1000 WATT LIGHTS
6KW
INBOUND FRT
Features
Additional InformationONE 120V DUPLEX
30 FT LIGHT MAST
TOW BEHIND SINGLE AXLE
P/N 0620734
KUBOTA DIESEL 13HP
32.5 GALLON FUEL TANK (68 HRS)
180"L X 59"W X 73"H - 1,772 LBS
POLY CLAMSHELL ENCLOSURE
ONE 30A 120/240 TWIST LOCK
FOUR 1000 WATT LIGHTS
6KW
INBOUND FRT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
Whayne catusedD480
Telephone:3094944357
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources