Wacker LITE WAC

Wacker LITE WAC

Price
2,520 USD
Year
2011
Working hours
4237 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker LITE WAC
Categorylight tower
Serial Number20036108
Unit NumberEQ00020893
Catalog NumberCU4629338
Manufacturing Year2011
Hours4237 h
CountryUnited States
LocationMiddletown, KY
Pricing
Price Excluding Tax2,520 USD
Tax USD
Price Including Tax USD
Details
Additional InformationPOLY CLAMSHELL ENCLOSURE
FOUR 1000 WATT LIGHTS
ONE 30A 120/240 TWIST LOCK
INBOUND FRT
30 FT LIGHT MAST
6KW
TOW BEHIND SINGLE AXLE
180"L X 59"W X 73"H - 1,772 LBS
KUBOTA DIESEL 13HP
32.5 GALLON FUEL TANK (68 HRS)
P/N 0620734
ONE 120V DUPLEX
Features
Additional InformationPOLY CLAMSHELL ENCLOSURE
FOUR 1000 WATT LIGHTS
ONE 30A 120/240 TWIST LOCK
INBOUND FRT
30 FT LIGHT MAST
6KW
TOW BEHIND SINGLE AXLE
180"L X 59"W X 73"H - 1,772 LBS
KUBOTA DIESEL 13HP
32.5 GALLON FUEL TANK (68 HRS)
P/N 0620734
ONE 120V DUPLEX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
Chris Kern
Telephone:+1 502 774 4441
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone