Wacker LITE WAC

Wacker LITE WAC

Price
2,520 USD
Year
2011
Working hours
4387 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker LITE WAC
Categorylight tower
Serial Number20050694
Unit NumberEQ00031727
Catalog NumberCU4618430
Manufacturing Year2011
Hours4387 h
CountryUnited States
LocationMayfield, KY
Pricing
Price Excluding Tax$ 2,520
Tax-
Price Including Tax-
Details
Additional InformationKUBOTA DIESEL 13HP
32.5 GALLON FUEL TANK (68 HRS)
TOW BEHIND SINGLE AXLE
180"L X 59"W X 73"H - 1,772 LBS
ONE 30A 120/240 TWIST LOCK
P/N 0620734
FOUR 1000 WATT LIGHTS
POLY CLAMSHELL ENCLOSURE
INBOUND FRT
6KW
30 FT LIGHT MAST
ONE 120V DUPLEX
Features
Additional InformationKUBOTA DIESEL 13HP
32.5 GALLON FUEL TANK (68 HRS)
TOW BEHIND SINGLE AXLE
180"L X 59"W X 73"H - 1,772 LBS
ONE 30A 120/240 TWIST LOCK
P/N 0620734
FOUR 1000 WATT LIGHTS
POLY CLAMSHELL ENCLOSURE
INBOUND FRT
6KW
30 FT LIGHT MAST
ONE 120V DUPLEX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
Clint Gill
Telephone:+1 502 443 3631
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources