Wacker LITE WAC

Wacker LITE WAC

Price
3,000 USD
Year
2011
Working hours
3534 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker LITE WAC
Categorylight tower
Serial Number20050702
Unit NumberEQ00000249
Catalog NumberCU4629321
Manufacturing Year2011
Hours3534 h
CountryUnited States
LocationPaducah, KY
Pricing
Price Excluding Tax$ 3,000
Tax-
Price Including Tax-
Details
Additional InformationPOLY CLAMSHELL ENCLOSURE
FOUR 1000 WATT LIGHTS
ONE 30A 120/240 TWIST LOCK
INBOUND FRT
30 FT LIGHT MAST
6KW
TOW BEHIND SINGLE AXLE
180"L X 59"W X 73"H - 1,772 LBS
KUBOTA DIESEL 13HP
32.5 GALLON FUEL TANK (68 HRS)
P/N 0620734
ONE 120V DUPLEX
Features
Additional InformationPOLY CLAMSHELL ENCLOSURE
FOUR 1000 WATT LIGHTS
ONE 30A 120/240 TWIST LOCK
INBOUND FRT
30 FT LIGHT MAST
6KW
TOW BEHIND SINGLE AXLE
180"L X 59"W X 73"H - 1,772 LBS
KUBOTA DIESEL 13HP
32.5 GALLON FUEL TANK (68 HRS)
P/N 0620734
ONE 120V DUPLEX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
ROBERT BROWNING
Telephone:+1 270 443 3631
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources