X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Current filter
Category
Construction
x
Road Construction Equipment
x
light tower
x
Brand
Progress Solar Solutions
x
search filters
Model
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+

Progress Solar Solutions light tower

Get an email alert when new equipment matching "Current filter" will be added.

Used Light Towers for Sale

Searching for heavy equipment is about more than finding a piece of machinery to do the job. It’s about finding a piece of machinery that does the job the way you need it to. At Cat Used, we display a wide variety of used equipment options from an international network of Cat® dealers. Our selection contains a range of operator-ready light towers for road construction. Work with a nearby dealer today to find the ultimate used light tower solution.

9 Search results for "Current filter"
Displaying: 1 - 9 Sort by:   ads/page
Progress Solar Solutions SLT800, 8,500 USDlight tower
St. Louis, MO, US
Year: 2011, Working hours: 2000 h
FABICK CAT
Progress Solar Solutions SLT1200-PSS, 18,900 USDlight tower
FL, US
Year: 2011, Working hours: 1762 h
KELLY TRACTOR CO.
Progress Solar Solutions SLT1200-PSS, 20,000 USDlight tower
FL, US
Year: 2011, Working hours: 3888 h
KELLY TRACTOR CO.
Progress Solar Solutions SLT1200-PSS, 18,900 USDlight tower
FL, US
Year: 2011, Working hours: 11885 h
KELLY TRACTOR CO.
Progress Solar Solutions SLT800, 8,500 USDlight tower
Fenton, MO, US
Year: 2011, Working hours: 1000 h
FABICK CAT
Progress Solar Solutions SLT800, 8,500 USDlight tower
Fenton, MO, US
Year: 2011, Working hours: 1000 h
FABICK CAT
Progress Solar Solutions SLT800, 8,500 USDlight tower
Fenton, MO, US
Year: 2011, Working hours: 1000 h
FABICK CAT
Progress Solar Solutions SLT6000-PSS, 10,000 USDlight tower
FL, US
Year: 2011, Working hours: 51 h
KELLY TRACTOR CO.
Progress Solar Solutions SLT6000-PSS, 10,000 USDlight tower
FL, US
Year: 2011, Working hours: 3 h
KELLY TRACTOR CO.
 
Compare products