Noram LTN20WL

Noram LTN20WL

Price
5,650 USD
Year
2014
Working hours
11413 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNoram LTN20WL
Categorylight tower
Serial NumberG7L12209
Unit NumberRP13160
Catalog NumberCU4568387
Manufacturing Year2014
Hours11413 h
CountryUnited States
LocationOklahoma City, OK
Pricing
Price Excluding Tax$ 5,650
Tax-
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
TRAILER MOUNTEDTRAILER MOUNTED
Additional Information1-120V 30AMP/1-240V 50 AMP RV
1-240V 30AMP TWIST LOCK
2-120V GFCI RECPT
20KW WIDE BODY LIGHTTOWER
360 DEGREE ROTATE 28' 7" MAST
4-1000 WATT LIGHTS, 2" BALL
70 GALLON DIESEL TANK
CAT 2.2 LITER DIESEL
OIL & COOLANT SHUTDOWNS
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
TRAILER MOUNTEDTRAILER MOUNTED
Additional Information1-120V 30AMP/1-240V 50 AMP RV
1-240V 30AMP TWIST LOCK
2-120V GFCI RECPT
20KW WIDE BODY LIGHTTOWER
360 DEGREE ROTATE 28' 7" MAST
4-1000 WATT LIGHTS, 2" BALL
70 GALLON DIESEL TANK
CAT 2.2 LITER DIESEL
OIL & COOLANT SHUTDOWNS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
Kelly Kirkland
Telephone:+1 432 331 0042
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources