Noram LTN20WL

Noram LTN20WL

Price
7,350 USD
Year
2013
Working hours
1461 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNoram LTN20WL
Categorylight tower
Serial NumberG7L12384
Unit NumberRP12787
Catalog NumberCU4582960
Manufacturing Year2013
Hours1461 h
CountryUnited States
LocationAmarillo, TX
Pricing
Price Excluding Tax7,350 USD
Tax USD
Price Including Tax USD
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
TRAILER MOUNTEDTRAILER MOUNTED
BALL HITCHBALL HITCH
Additional Information1-120V 30AMP/1-240V 50 AMP RV
1-240V 30AMP TWIST LOCK
2-120V GFCI RECPT
360 DEGREE ROTATE 28' 7" MAST
4-1000 WATT LIGHTS, 2" BALL
70 GALLON DIESEL TANK
CAT 2.2 LITER DIESEL
OIL & COOLANT SHUTDOWNS
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
TRAILER MOUNTEDTRAILER MOUNTED
BALL HITCHBALL HITCH
Additional Information1-120V 30AMP/1-240V 50 AMP RV
1-240V 30AMP TWIST LOCK
2-120V GFCI RECPT
360 DEGREE ROTATE 28' 7" MAST
4-1000 WATT LIGHTS, 2" BALL
70 GALLON DIESEL TANK
CAT 2.2 LITER DIESEL
OIL & COOLANT SHUTDOWNS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
Kelly Kirkland
Telephone:+1 432 331 0042
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone