Noram 20KW RV PACKAGE

Noram 20KW RV PACKAGE

Price
On Request
Year
2014
Working hours
7477 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNoram 20KW RV PACKAGE
Categorylight tower
Serial NumberG7L10927
Unit NumberRP13080
Catalog NumberCU4430341
Manufacturing Year2014
Hours7477 h
CountryUnited States
LocationAbilene, TX
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
TRAILER MOUNTEDTRAILER MOUNTED
BALL HITCHBALL HITCH
Additional Information20 KW Generator
(4) 1000 Watt Lights
360 Degree rotate
28'7" Mast
70 Gallon Diesel Tank
100 Gallon Auxilary Tank
Oil and Coolant Shutdowns
(2) 120V GFCI Receptacles
(1) 240V 30-Amp Twist Lock
(1) 120V 30-Amp
(1) 240V 50-Amp RV
Total Length 19' 10"
Total Width 8'8"
Operating Weight 4440lbs.
CAT C2.2 liter diesel
16' dual action trailer with electric brakes
2 - 5/16" Ball Hitch
3500 lbs leaf spring axles
335 Gallon Poly water tank with 12V Self-priming pump
3 GPM water pump
Two water faucets.
Power Rating
Standby
60Hz
25kVA / 20kW / 240Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
WARREN CAT USED ENGINE TEAM
Telephone:+1 866 292 7736
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone