Quick Search

Ingersoll Rand LIGHTTOW

Ingersoll Rand LIGHTTOW

Price
$2,900
Year
2011
Working hours
1,217 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Maquinas Diesel SA de CV
Centro Tabasco
+52 8184002083
Show phone number
  • Basic information
  • Details
Basic information
BrandIngersoll Rand LIGHTTOW
Categorylight tower
Serial Number432896UJVE06
Unit NumberEQN7360
Catalog Number2277211
Year2011
Hours1,217 h
CountryMexico
LocationCentro Tabasco
Pricing
Price Excluding Tax2,900 USD
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
Additional informationMOTOR DIESEL
4 LAMPARAS
ALTURA MAXIMA 9mts
GENERADOR DE 6KW
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
641
  • Good
  • PoorBatería no retiene carga.
  • FairUna de las puertas esta golpeada y no ajusta correctamente.
  • FairRequiere limpieza
  • FairCadenas de seguridad con corrosión y se obseva corrosión en varios puntos del enganche.
  • Good
  • Good
  • FairRegulares condiciones, algunos puntos con corrosión.
  • Good
  • Good
  • GoodA un 50% de vida aproximadamente
safety items
010
  • FairPresentan corrosión.
gauges, operator station, console
130
  • Fair
  • FairElementos del panel de control con daños, como el receptaculo, un relay dañado
  • Good
  • Fair
engine
230
  • No
  • No
  • Yes
  • No
  • No
  • Motor operativo, requiere realizar mantenimiento, cambio de aceite y filtros.
  • Fair
  • Fair
  • Fair
  • Good
  • Good
cooling system
410
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
350
  • Good
  • Good
  • FairPartes del levantemiento de la torres presentan corrosión como son el cable, y piezas de los engranajes.
  • FairBalastros y capacitores dañados.
  • FairLas 4 lámparas están fundidas
  • Good
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • Se entregan en condiciones actuales. No incluyen servicio de pintura o reparaciones mayores. Sistema eléctrico no funciona.
tires
  • 75
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front50
Right Front50
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering