Quick Search

Allmand NLPRO II ALM

Allmand NLPRO II ALM

Year
2013
Working hours
4,084 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Ashland, KY
+1 502 744 4441
Show phone number
Basic information
BrandAllmand NLPRO II ALM
Boyd Cat Company
Categorylight tower
Serial Number1888PR0213
Unit NumberEQ00083730
Catalog Number10035574
Year2013
Hours4,084 h
CountryUnited States
LocationAshland, United States
Pricing
Price Excluding Tax5,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information-(14.3HP-INCLUDES 8KW GENERATOR)
2"BALL AND PINTLE EYE(REV.)
20A GFCI DUPLEX OUTLET
30A-240V OUTLET
ALLMAND NITE LITE PRO NL8
CAT C1.1 LIQUID COOLED DIESEL
CAT YELLOW PAINT
ENGINE MODEL: C1.1
ENGINE SERIAL NO: G8N14632
GROUND ROD
PL641
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering