Allmand MLII 15KW GENERATOR

Allmand MLII 15KW GENERATOR

Price
26,500 USD
Year
2019
Working hours
315 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAllmand MLII 15KW GENERATOR
Categorylight tower
Serial Number11-001994
Unit NumberRP14845
Catalog NumberCU4802132
Manufacturing Year2019
Hours315 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax26,500 USD
Tax USD
Price Including Tax USD
Details
Additional information2019 Allmand Brothers MLII 15KW LED Light Tower/Generator.
Custom Emergency/RV Package
Vertical Hydraulic Lift
CAT C1.5T Engine
4 LED Lamps, 1280W (320W Per Lamp)
4 Twist Lock (2) 120V, 1 Aux Twist,
335G Water Tank
100 Gallon Auxilary Fuel Tank,
Custom Tandem Axle Trailer 2 5/16”
Features
Additional information2019 Allmand Brothers MLII 15KW LED Light Tower/Generator.
Custom Emergency/RV Package
Vertical Hydraulic Lift
CAT C1.5T Engine
4 LED Lamps, 1280W (320W Per Lamp)
4 Twist Lock (2) 120V, 1 Aux Twist,
335G Water Tank
100 Gallon Auxilary Fuel Tank,
Custom Tandem Axle Trailer 2 5/16”
Power Rating
Standby
60Hz
18kVA / 15kW / 240Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
Kelly Kirkland
Telephone:+1 432 331 0042
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone