Allmand LITE-NL7.5

Allmand LITE-NL7.5

Price
2,800 USD
Year
2010
Working hours
5,543 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAllmand LITE-NL7.5
Categorylight tower
Serial Number1063PRO10
Unit NumberEQ00040715
Catalog NumberCU2393227
Manufacturing Year2010
Hours5,543 h
CountryUnited States
LocationHopkinsville, KY
Pricing
Price Excluding Tax2,800 USD
Tax-
Price Including Tax-
Details
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
BALL HITCHBALL HITCH
Additional informationRENT ROLLOUT: PICS, HOURS, LOCATIONS, SUBJECT TO CHANGE AT TIME OF INQUIRY

(2) 120V GFI OUTLETS
KUBOTA D1105 13.6HP DIESEL
30' LIGHT MAST
7.5 KW MECC ALTE GENERATOR
SINGLE AXLE WITH 2" BALL HITCH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 x32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone