Allmand LITE-NL7.5 ALM

Allmand LITE-NL7.5 ALM

Price
3,710 USD
Year
2010
Working hours
6456 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAllmand LITE-NL7.5 ALM
Categorylight tower
Serial Number1057PRO10
Unit NumberEQ00050034
Catalog NumberCU4629403
Manufacturing Year2010
Hours6456 h
CountryUnited States
LocationAshland, KY
Pricing
Price Excluding Tax$ 3,710
Tax-
Price Including Tax-
Details
Additional Information(2) 120V GFI OUTLETS
ALLMAND NITE-LITE PRO LIGHTOWER
KUBOTA D1105 13.6HP DIESEL
SINGLE AXLE WITH 2" BALL HITCH
7.5 KW MECC ALTE GENERATOR
PAINTED WHITE
(4) 1250 WATT METAL HALIDE BULBS
FORKLIFT POCKETS & LIFTING EYE
FREIGHT
30' LIGHT MAST
WEIGHT: 1,600 LBS
30 GAL FUEL TANK (APPROX 65 HRS)
Features
Additional Information(2) 120V GFI OUTLETS
ALLMAND NITE-LITE PRO LIGHTOWER
KUBOTA D1105 13.6HP DIESEL
SINGLE AXLE WITH 2" BALL HITCH
7.5 KW MECC ALTE GENERATOR
PAINTED WHITE
(4) 1250 WATT METAL HALIDE BULBS
FORKLIFT POCKETS & LIFTING EYE
FREIGHT
30' LIGHT MAST
WEIGHT: 1,600 LBS
30 GAL FUEL TANK (APPROX 65 HRS)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
James Wells
Telephone:+1 606 928 3444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources