Allmand LITE-NL ALM

Allmand LITE-NL ALM

Price
3,600 USD
Year
2011
Working hours
4520 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAllmand LITE-NL ALM
Categorylight tower
Serial Number1441PRO11
Unit NumberEQ00042583
Catalog NumberCU4629399
Manufacturing Year2011
Hours4520 h
CountryUnited States
LocationMayfield, KY
Pricing
Price Excluding Tax$ 3,600
Tax-
Price Including Tax-
Details
Additional Information(2) 120V GFI OUTLETS
ALLMAND NITE-LITE PRO LIGHTOWER
SINGLE AXLE WITH 2" BALL HITCH
(4) 1250 WATT METAL HALIDE BULBS
FORKLIFT POCKETS & LIFTING EYE
FREIGHT
8 KW MARATHON GENERATOR
30' LIGHT MAST
WEIGHT: 1,600 LBS
30 GAL FUEL TANK (APPROX 65 HRS)
** PAINTED WHITE
*KUBOTA D1005 BG 13.6HP DIESEL
Features
Additional Information(2) 120V GFI OUTLETS
ALLMAND NITE-LITE PRO LIGHTOWER
SINGLE AXLE WITH 2" BALL HITCH
(4) 1250 WATT METAL HALIDE BULBS
FORKLIFT POCKETS & LIFTING EYE
FREIGHT
8 KW MARATHON GENERATOR
30' LIGHT MAST
WEIGHT: 1,600 LBS
30 GAL FUEL TANK (APPROX 65 HRS)
** PAINTED WHITE
*KUBOTA D1005 BG 13.6HP DIESEL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
ROBERT BROWNING
Telephone:+1 270 443 3631
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources