Allied LT NP2 LED

Allied LT NP2 LED

Price
13,475 USD
Year
2021
Working hours
129 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAllied LT NP2 LED
Categorylight tower
Serial Number08-004842
Unit NumberLT0643
Catalog NumberCU4821855
Manufacturing Year2021
Hours129 h
CountryUnited States
LocationCedar City, UT
Pricing
Price Excluding Tax13,475 USD
Tax-
Price Including Tax-
Details
Additional informationPRICED 10.19.21 JLS (ALLMAND)
4-LED LIGHTS
FORKLIFT POCKETS & LIFTING EYE
154,000 LUMENS PER LAMP
30 GALLON POLYETHYLENE FUEL TANK
25 FT. 6-SECTION HYDRAULIC TOWER
SLS SEQUENCED LIGHT SYSTEM
20A 120V GFCI DUPLEX OUTLET
8 KW 1-PH 120/240V, 13.3 HP
CAT ENGINE C.1
TIE DOWN RINGS
13" TIRES AND WHEELS
STOP/TURN/RUNNING LIGHTS
FOUR POINT STABILIZER DESIGN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone