Currently 17641 machines for sale
Quick Search

Used Light Towers for Sale

Searching for heavy equipment is about more than finding a piece of machinery to do the job. It’s about finding a piece of machinery that does the job the way you need it to. At Cat Used, we display a wide variety of used equipment options from an international network of Cat® dealers. Our selection contains a range of operator-ready light towers for road construction. Work with a nearby dealer today to find the ultimate used light tower solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
light tower
x
217 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
Amida AL4, 5,0002013
Rawlins, WY
3,838 h

See Details
Allmand LT NGR LED, 11,7002022
Ogden, UT
823 h

See Details
Magnum LIGHT LED, 8,9952021
Stockton, CA
1,392 h

See Details
Allmand LT NGR LED, 13,1002022
Salt Lake City, UT
251 h

See Details
Allmand NITEPROVL, 6,0002019
Mason City, MN
4,173 htrailer mounted

See Details
Allmand LT NGR LED, 11,5002022
Salt Lake City, UT
763 h

See Details
Allmand LT NGR LED, 12,9602022
Salt Lake City, UT
62 h

See Details
Allmand LT NGR LED, 13,6802022
Salt Lake City, UT
87 h

See Details
Allied LT NLPROII, 9,7002021
Cedar City, UT
956 h

See Details
Allmand LT NLPROII, 12,0002021
Lindon, UT
350 h

See Details
Allied LT NLPROII, 10,3502021
Logan, UT
892 h

See Details
Allmand LT NGR LED, 11,7002022
Salt Lake City, UT
1,012 h

See Details
Allmand LT NLPROII, 9,2002021
Salt Lake City, UT
2,038 htier 4 final

See Details
Allmand LT NLPROII, 10,2002021
Hurricane, UT
2,516 htier 4 final

See Details
Allmand NL-GR, 10,3002022
Henderson, NV
480 hlightingtrailer mounted

See Details
Allmand LT NP2 LED, 18,3002023
Salt Lake City, UT

See Details
Allmand LT NGR LED, 13,6002023
Hurricane, UT
103 h

See Details
Allmand LT NP2 LED, 18,3002023
Salt Lake City, UT
406 h

See Details
Allmand LT NGR LED, 13,4252023
Moab, UT
162 h

See Details
Allmand LT NGR LED, 13,6352023
Lindon, UT

See Details
Allmand LT NGR LED, 12,5252023
Salt Lake City, UT
435 h

See Details
Allmand LT NGR LED, 13,6002023
Ogden, UT
251 h

See Details
Allmand NL-V, 7,8502017
Henderson, NV
5,628 hlightingtrailer mounted

See Details
Allmand LT NP2 LED, 16,2502023
Salt Lake City, UT
374 h

See Details
Show more results

light tower