Currently 17659 machines for sale
Quick Search

Used Light Towers for Sale

Searching for heavy equipment is about more than finding a piece of machinery to do the job. It’s about finding a piece of machinery that does the job the way you need it to. At Cat Used, we display a wide variety of used equipment options from an international network of Cat® dealers. Our selection contains a range of operator-ready light towers for road construction. Work with a nearby dealer today to find the ultimate used light tower solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
light tower
x
217 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
Allmand NLPROII, 5,8802018
Pasadena, TX
6,615 h

See Details
Genie RL4, 3,7002016
Topeka Area, KS
4,868 h

See Details
Genie RL4, 6,5202019
Topeka Area, KS
3,794 h

See Details
Genie RL4, 5,3002019
Topeka Area, KS
3,133 h

See Details
Amida AL4, 5,0002013
Rawlins, WY
2,348 h

See Details
Amida AL4, 5,0002013
Cheyenne, WY
3,563 h

See Details
Magnum LIGHT VER, 5,9002019
Elk Grove, CA
2,251 h

See Details
Magnum LIGHT LED, 8,9952021
Yuba City, CA
2,049 h

See Details
Allied LT NGR LED, 9,1002021
Salt Lake City, UT
90 h

See Details
Allmand LT NGR LED, 10,2002022
Ogden, UT
995 h

See Details
Allmand LT NGR LED, 12,5952022
Salt Lake City, UT
410 h

See Details
Allmand LT NLPROII, 10,2502021
Ely, NV
3,663 htier 4 final

See Details
Allmand LT NGR LED, 10,2752022
Cedar City, UT
734 h

See Details
Allmand LT NGR LED, 12,6302022
Cedar City, UT
357 h

See Details
Allied LT NLPROII, 9,6002021
Salt Lake City, UT
982 h

See Details
Allmand LT NGR LED, 13,2002022
Lindon, UT
1 h

See Details
Allmand LT NGR LED, 13,4002022
Vernal, UT
139 h

See Details
Allied LT NGR LED, 9,9002021
Salt Lake City, UT
115 h

See Details
Allmand LT NGR LED, 10,5252021
Salt Lake City, UT
1,311 h

See Details
Amida AL4, 5,0002013
Rawlins, WY
2,819 h

See Details
Amida AL4, 5,0002013
Cheyenne, WY
5,029 h

See Details
Amida AL4000, 5,0002009
Rawlins, WY
3,061 h

See Details
Amida AL4, 5,0002013
Gillette, WY
3,146 h

See Details
Amida AL4, 5,0002013
Rawlins, WY
3,838 h

See Details
Show more results

light tower